1. Home
  2. Products
  3. Measurement Sensors
  4. Contact Displacement Sensors (Probes) / LVDT
  5. High-Accuracy Digital Contact Sensor
  6. Lineup

High-Accuracy Digital Contact Sensor

GT2 series

SENSOR HEAD LINEUP

Short-range pencil type
GT2-S1 GT2-S5
Resolution 0.1 μm 0.004 Mil /
Accuracy 1 μm 0.04 Mil
(Any 0.1 mm 0.004"
range of measurement center
±0.15 mm ±0.006")
Resolution 0.1 μm 0.004 Mil /
Accuracy 1 μm 0.04 Mil
(Any 0.2 mm 0.008"
range of measurement center
±0.3 mm ±0.012")
High-accuracy (Resolution 0.1 μm 0.004 Mil / Accuracy 1 μm 0.04 Mil)
Pencil type
GT2-P12K GT2-P12KL GT2-P12KF GT2-PA12K GT2-PA12KL
Box type
GT2-H12K GT2-H12KL GT2-H12KF GT2-H12KLF GT2-A12K GT2-A12KL
General-purpose (Resolution 0.5 μm 0.02 Mil / Accuracy 2 μm 0.08 Mil)
Pencil type
GT2-P12 GT2-P12L GT2-P12F GT2-PA12 GT2-PA12L
Box type
GT2-H12 GT2-H12L GT2-H12F GT2-H12LF GT2-A12 GT2-A12L
General-purpose (Resolution 0.5 μm 0.02 Mil / Accuracy 3 μm 0.12 Mil)
Box type
GT2-H32 GT2-H32L GT2-A32
General-purpose (Resolution 0.5 μm 0.02 Mil / Accuracy 3.5 μm 0.14 Mil)
Box type
GT2-H50 GT2-A50
Sensor head cable
Oil-resistant cable (straight) 1. Standard cable (straight) Standard cable (L-shaped) 2.
GT2-CHP2M 2 m 6.6' GT2-CH2M 2 m 6.6' GT2-CHL2M 2 m 6.6'
GT2-CHP5M 5 m 16.4' GT2-CH5M 5 m 16.4' GT2-CHL5M 5 m 16.4'
GT2-CHP10M 10 m 32.8' GT2-CH10M 10 m 32.8' GT2-CHL10M 10 m 32.8'
GT2-CH20M 20 m 65.6' GT2-CHL20M 20 m 65.6'
1. To satisfy NEMA Type 13/IP67G with the pencil type, the oil-resistant cable must be used.
2. Can only be used with the 12 mm 0.47" type.

Contact Sensor Tips

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors