Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Measurement Sensors
  4. Inductive Displacement Sensors
  5. High-speed, High-Accuracy, digital inductive displacement sensors
  6. Applications

High-speed, High-Accuracy, digital inductive displacement sensors

EX-V series

Automotive and Metal Industries

Unbeatable Performance in Automation and Sensing Applications.

Chuck failure induced runout

KEYENCE EX-V Series

Detection of Runout Due to Chucking Failure

When a workpiece is chucked, particles are sometimes trapped between the workpiece and chuck, resulting in improper chucking. The sensor-to-workpiece distance is monitored while the workpiece is being rotated. The RD Series analog sensor controller calculates the runout and compares it with the internal preset value to detect trapped debris.

Torch height control

KEYENCE EX-V Series

Torch Height Control

The EX-V Series sensor is used to monitor the distance between the torch and workpiece. When the distance is too long (short), the sensor outputs a positive (negative) voltage in proportion to the measured distance.

Check the orientation of cans

KEYENCE EX-V series

Checking the Orientation of Aluminum/Steel Cans

The EX-V Series checks the orientation of cans on a conveyor in order to prevent missing print. The auto-zero function of the EX-500 Series completes a reference setting simply by pressing the ZERO key. Sensitivity adjustment is unnecessary, even if the material is changed from aluminum to steel, or vice versa.

Drill eccentricity check

KEYENCE EX-V Series

Measuring The Eccentricity of ATC Tools

Eccentricity due to trapped swarf can be detected.

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors