3D Laser Snapshot Sensor
LJ-S8000 series
LJ-S Input Unit CA-E300LJ
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-E300LJ | |||
Controller | XG-X2902LJ | |||
Head input | 2 points *1 | |||
Supported heads | LJ-S015/LJ-S025/LJ-S040/LJ-S080/LJ-S160/LJ-S320/LJ-S640 | |||
Power supply | Supplied from controller | |||
Environmental resistance | Ambient temperature | 0 to +45°C 32 to 113°F (DIN rail mount) / 0 to +40°C 32 to 104°F (base surface mount) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 560 g 19.77 oz | |||
*1 When two input units are connected, one head can be connected to each unit. In such configurations, the heads can be different models. | ||||