Digital Display Compact Laser Thrubeam Sensor
LX2 series
Recommended Replaceable Products: Thrubeam Type Laser Detection Sensor - IB series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LX2-70W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LX2-70W | |||
Output | Control output | NPN open collector: 100 mA max. (40 V max.)×2 | ||
Response time | 0.5 ms (PT-A170) | |||
Analog output | Output voltage | 1 to 5 VDC | ||
Impedance | 100 Ω | |||
Analog output voltage | Response frequency | 1kHz (-3dB) | ||
Temperature characteristics | 0.1% of F.S.*1 | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple 10 % or less | ||
Current consumption | 100 mA or less*2 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 200 g | |||
*1 Typical values when the sensor head has been connected. When the LX2-110W is connected, this is 0.2% of F.S./℃. | ||||