Digital Display Compact Laser Thrubeam Sensor
LX2 series
Recommended Replaceable Products: Thrubeam Type Laser Detection Sensor - IB series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LX2-V10W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LX2-V10W | |||
Display range | -19,999 to +19,999 | |||
Sampling rate | 12,500 /sec | |||
Control input | Laser remote | NPN open collector or non-voltage contact signal | ||
Output | Control output | NPN open collector: 100 mA max. (40 V max.) | ||
Response time | 0.16 ms*1 | |||
Analog output | Output voltage | 0 to 5 V | ||
Impedance | 100 Ω | |||
Temperature characteristics | 0.1 % of F.S./ °C*2 | |||
Major functions | Reference light quantity entry, Auto Gain adjustment, auto scaling, manual | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 190 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No condensation) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 220 g | |||
*1 Data obtained when the number of measurements to average is set to 1 | ||||