3D Surface Profiler

VK-X3000 series

Catalogs View Catalog

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Manual stage - VK-S3

Stage (manual) VK-S1

VK-S1 - Stage (manual)

Specifications

Model

VK-S1

XY stage configuration

Manual: Operating range

70 mm x 70 mm 2.76" x 2.76"

Weight

Approx. 16.0 kg

Data Sheet (PDF) Other Models