Clamp-On Flow Sensor
FD-H series
Specs Clamp-On Flow Sensor FD-H series
Flow Sensors
|
Model |
FD-H10 |
FD-H10K |
FD-H20 |
FD-H20K |
FD-H32 |
FD-H32K |
|||
|
Image |
|
|
|
|
|
|
|||
|
Type |
Standard model |
High-temperature model |
Standard model |
High-temperature model |
Standard model |
High-temperature model |
|||
|
Supported pipe diameter |
1/4" (8A), ø13–16 ø0.51"-0.63" |
1/2" (15A), ø18–23 ø0.71"-0.91" |
1" (25A), ø28–37 ø1.10"-1.46" |
||||||
|
Supported pipe materials |
Metal piping, hard plastic piping*1 |
||||||||
|
Supported fluids |
All fluids (water, oil, chemicals, etc.)*1 |
||||||||
|
Supported fluid temperature |
0–85°C 32–185°F (no freezing on pipe surface)*2 |
0–180°C 32–356°F (no freezing on pipe surface)*2*10 |
0–85°C 32–185°F (no freezing on pipe surface)*2 |
0–180°C 32–356°F (no freezing on pipe surface)*2*10 |
0–85°C 32–185°F (no freezing on pipe surface)*2 |
0–180°C 32–356°F (no freezing on pipe surface)*2*10 |
|||
|
Maximum rated flow |
1/4" (8A) : 20 L/min |
1/2" (15A) : 60 L/min 15.9 gal/min |
1" (25A) : 200 L/min 52.8 gal/min |
||||||
|
Zero cut flow rate |
0.3 L/min 0.08 gal/min (variable, initial value) |
0.5 L/min 0.13 gal/min (variable, initial value) |
1.0 L/min 0.3 gal/min (variable, initial value) |
||||||
|
Detection principle |
Delta TOF + Pulse Doppler |
||||||||
|
Function for automatic correction for speed of sound in liquid |
Yes |
||||||||
|
Display |
QVGA 2.0 model: color LCD, status indicator light |
||||||||
|
Display update cycle |
Approx. 10 times/second |
||||||||
|
Display resolution |
Instantaneous flow |
0.01/0.1/1 (L/min) (default value: 0.1) |
0.01/0.1/1 (L/min) (default value: 1) |
||||||
|
Integrated flow |
0.01/0.1/1 (L) (default value: 0.1; up to 8 digits) |
0.01/0.1/1 (L) (default value: 1; up to 8 digits) |
|||||||
|
Response time |
0.5 s / 1.0 s / 2.5 s / 5.0 s / 10.0 s / 30.0 s / 60.0 s / 120.0 s / 200.0 s |
||||||||
|
Measurement accuracy |
Between 10 and 100% of F.S.: ±3.0% of RD*3*4 |
||||||||
|
Repeatability |
0.5 s: ±1.0%, 1 s: ±0.7%, 2.5 s: ±0.45%, 5 s: ±0.3%, 10 s: ±0.2%, 30 s: ±0.15%, 60 s: ±0.1% of F.S.*3*5 |
||||||||
|
Hysteresis |
Variable |
||||||||
|
Flow units |
L/min m3/h G/min |
||||||||
|
Pulse output increments (L) |
0.02–999.99 |
||||||||
|
Pipe temperature measurement accuracy |
±2.0°C ±3.5°F (pipe temperature 0–50°C 32–122°F) , ±3.0°C ±5.4°F (pipe temperature 50–85°C 122–185°F) (ambient temperature of 25°C 77°F)*3 |
— |
±2.0°C ±3.5°F (pipe temperature 0–50°C 32–122°F) , ±3.0°C ±5.4°F (pipe temperature 50–85°C 122–185°F) (ambient temperature of 25°C 77°F)*3 |
— |
±2.0°C ±3.5°F (pipe temperature 0–50°C 32–122°F) , ±3.0°C ±5.4°F (pipe temperature 50–85°C 122–185°F) (ambient temperature of 25°C 77°F)*3 |
— |
|||
|
Network support |
IO-Link*6 |
||||||||
|
Heat calculation function |
Unit |
MJ/h kW kBTU/h*7 |
|||||||
|
Display resolution |
Instantaneous value (MJ/h): 0.01/0.1/1 (default value 0.1); Integrated value (MJ): 0.01/0.1/1 (default value 0.1)*7 |
||||||||
|
Pulse output increments (MJ) |
0.02–999.99*7 |
||||||||
|
Data accumulation |
Accumulation period |
Approx. 1 year |
|||||||
|
Data reading |
USB2.0 |
||||||||
|
Power I/O connector |
M12 8-pin connector (male) |
||||||||
|
I/O (switchable) |
Output (Ch1/2/3/4) |
Instantaneous flow mode / area mode / pulse output mode / integrated flow mode / bubble detection mode / error output |
|||||||
|
Analog output (Ch1/2) |
4–20 mA/0–20 mA (switchable), load resistance 500 Ω or less |
||||||||
|
External input (Ch2/3) |
Integrated reset input / flow-rate zero input / zero-point adjustment input / bank input |
||||||||
|
Power supply |
Power voltage |
20–30 VDC, ripple (P-P) 10% included, Class 2/LPS |
|||||||
|
Current consumption |
240 mA or less (when using flow sensor standalone; with analog output; excluding load current)*8 |
||||||||
|
Protection circuit |
Protection against reverse power connection, power supply surges, output short circuits, and output surges |
||||||||
|
Environmental resistance |
Enclosure rating |
IP65/67 (IEC 60529)*9 |
|||||||
|
Ambient temperature |
Sensor head: −20 to +60°C –4 to +140°F (no freezing); Display unit: −20 to +50°C –4 to +122°F (no freezing)*2 |
||||||||
|
Relative humidity |
35–85% RH (no condensation) |
||||||||
|
Vibration resistance |
10–500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions |
||||||||
|
Shock resistance |
100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z axes |
||||||||
|
Material |
Display unit |
Body: PPS/PET/POM; Display window: PAR |
|||||||
|
Sensor head |
Body: PPS/PET/PAR/SUS304 |
Body: PEEK/PPS/PET/PAR/SUS304 |
Body: PPS/PET/PAR/SUS304 |
Body: PEEK/PPS/PET/PAR/SUS304 |
Body: PPS/PET/PAR/SUS304 |
Body: PEEK/PPS/PET/PAR/SUS304 |
|||
|
Weight |
approx. 440 g 15.52 oz |
approx. 490 g 17.28 oz |
approx. 480 g 16.93 oz |
approx. 540 g 19.05 oz |
approx. 620 g 21.87 oz |
approx. 680 g 23.99 oz |
|||
|
*1 For fluids through which ultrasonic waves propagate, and which do not contain a large quantity of bubbles. Detection may be unstable depending on the type and condition of the pipe. |
|||||||||
Flow Sensors
|
Model |
FD-H22F |
FD-H32F |
FD-H47F |
FD-H63F |
|||
|
Image |
|
|
|
|
|||
|
Type |
Hose model |
||||||
|
Supported pipe diameter |
ø13–22.9 ø0.51"-0.90" |
ø23–32.9 ø0.91"-1.295" |
ø33–47.9 ø1.299"-1.886" |
ø48–63 ø1.89"-2.48" |
|||
|
Supported pipe materials |
Soft plastic piping, all hoses (braided hoses, pressure-resistant rubber hoses, etc.)*1 |
||||||
|
Supported fluids |
All fluids (water, oil, chemicals, etc.)*1 |
||||||
|
Supported fluid temperature |
0–100°C 32–212°F (no freezing on pipe surface)*2 |
||||||
|
Maximum rated flow |
60 L/min |
200 L/min |
300 L/min |
500 L/min |
|||
|
Zero cut flow rate |
0.5 L/min |
1.0 L/min |
2.0 L/min |
5.0 L/min |
|||
|
Detection principle |
Delta TOF |
||||||
|
Function for automatic correction for speed of sound in liquid |
— |
||||||
|
Display |
QVGA 2.0 model: color LCD, status indicator light |
||||||
|
Display update cycle |
Approx. 10 times/second |
||||||
|
Display resolution |
Instantaneous flow |
0.01/0.1/1 (L/min) (default value: 0.1) |
0.01/0.1/1 (L/min) (default value: 1) |
||||
|
Integrated flow |
0.01/0.1/1 (L) (default value: 0.1; up to 8 digits) |
0.01/0.1/1 (L) (default value: 1; up to 8 digits) |
|||||
|
Response time |
0.5 s / 1.0 s / 2.5 s / 5.0 s / 10.0 s / 30.0 s / 60.0 s / 120.0 s / 200.0 s |
||||||
|
Measurement accuracy |
— |
||||||
|
Repeatability |
0.5 s: ±1.0%, 1 s: ±0.7%, 2.5 s: ±0.45%, 5 s: ±0.3%, 10 s: ±0.2%, 30 s: ±0.15%, 60 s: ±0.1% of F.S.*3*4 |
||||||
|
Hysteresis |
Variable |
||||||
|
Flow units |
L/min m3/h G/min |
||||||
|
Pulse output increments (L) |
0.02–999.99 |
||||||
|
Pipe temperature measurement accuracy |
— |
||||||
|
Network support |
IO-Link*5 |
||||||
|
Heat calculation function |
Unit |
MJ/h kW kBTU/h*6 |
|||||
|
Display resolution |
Instantaneous value (MJ/h): 0.01/0.1/1 (default value 0.1); Integrated value (MJ): 0.01/0.1/1 (default value 0.1)*6 |
||||||
|
Pulse output increments (MJ) |
0.02–999.99*6 |
||||||
|
Data accumulation |
Accumulation period |
Approx. 1 year |
|||||
|
Data reading |
USB2.0 |
||||||
|
Power I/O connector |
M12 8-pin connector (male) |
||||||
|
I/O (switchable) |
Output (Ch1/2/3/4) |
Instantaneous flow mode / area mode / pulse output mode / integrated flow mode / bubble detection mode / error output |
|||||
|
Analog output (Ch1/2) |
4–20 mA/0–20 mA (switchable), load resistance 500 Ω or less |
||||||
|
External input (Ch2/3) |
Integrated reset input / flow-rate zero input / zero-point adjustment input / bank input |
||||||
|
Power supply |
Power voltage |
20–30 VDC, ripple (P-P) 10% included, Class 2/LPS |
|||||
|
Current consumption |
240 mA or less (when using flow sensor standalone; with analog output; excluding load current)*7 |
||||||
|
Protection circuit |
Protection against reverse power connection, power supply surges, output short circuits, and output surges |
||||||
|
Environmental resistance |
Enclosure rating |
IP65/67 (IEC 60529)*8 |
|||||
|
Ambient temperature |
Sensor head: −20 to +60°C –4 to +140°F (no freezing); Display unit: −20 to +50°C –4 to +122°F (no freezing)*2 |
||||||
|
Relative humidity |
35–85% RH (no condensation) |
||||||
|
Vibration resistance |
10–500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions |
||||||
|
Shock resistance |
100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z axes |
||||||
|
Material |
Display unit |
Body: PPS/PET/POM; Display window: PAR |
|||||
|
Sensor head |
Body: PPS/PET/PAR/SUS304; Cable: PVC |
||||||
|
Weight |
approx. 770 g 27.16 oz |
approx. 880 g 31.04 oz |
approx. 1130 g 39.86 oz |
approx. 1360 g 47.97 oz |
|||
|
*1 For fluids through which ultrasonic waves propagate, and which do not contain a large quantity of bubbles. Detection may be unstable depending on the type and condition of the pipe. |
|||||||
Temperature Sensors
|
Model |
FI-T8 |
FI-T15 |
FI-T25 |
FI-T50 |
FI-T100 |
FI-T200 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Supported pipe diameter |
1/8", 1/4" |
3/8", 1/2" |
3/4", 1" |
1 1/4", 1 1/2", 2" |
2 1/2", 3", 3 1/2", 4" |
5", 6", 8" |
|||
|
Supported pipe materials |
Metal piping |
||||||||
|
Supported temperature range |
−20 to +180°C –4 to +356°F*1 |
||||||||
|
Display method |
Organic EL, status indicator light |
||||||||
|
Display resolution |
0.1°C 32.18°F |
||||||||
|
Response time |
5 s (50% response), 15 s (90% response)*2 |
||||||||
|
Display amplifier averaging time |
0.1 s / 10.0 s / 20.0 s / 30.0 s / 60.0 s / 120.0 s / 300.0 s |
||||||||
|
Measurement accuracy |
±0.5°C ±0.9°F (pipe temperature −20 to +80°C –4 to 176°F) (ambient temperature of 25°C 77°F)*2*3 |
||||||||
|
Hysteresis |
Variable |
||||||||
|
Measurement principle |
Pt100 4-wire type |
||||||||
|
Power I/O connector |
M8 4-pin connector |
||||||||
|
Power supply |
Current consumption |
20 mA or less (excluding load current)*4 |
|||||||
|
When used standalone |
I/O (switchable) |
Output (Ch1/Ch2) |
Control output: switching NPN/PNP setting |
||||||
|
Analog output (Ch2) |
4–20 mA / 0–20 mA (switchable), load resistance 260 Ω or less*5 |
||||||||
|
Power voltage |
20–30 VDC, ripple (P-P) 10% included; Class2/LPS*5 |
||||||||
|
Protection circuit |
Protection against reverse power connection, power supply surges, output short circuits, and output surges*5 |
||||||||
|
Network compatibility |
IO-Link*6*5 |
||||||||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC60529) |
|||||||
|
Ambient temperature |
–10 to +60°C -14 to +140°F (no freezing) |
||||||||
|
Relative humidity |
35–85% RH (no condensation) |
||||||||
|
Vibration resistance |
10–500 Hz; power spectral density: 0.816 G2/Hz; X, Y and Z directions |
||||||||
|
Shock resistance |
100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z directions |
||||||||
|
Material |
Display amplifier |
PBT / PAR / POM / SUS303 |
|||||||
|
Sensor head |
Head: PPS / SUS303 / Sn; Pipe clamp unit: SUS304; Cable: fluororesin |
||||||||
|
Display amplifier mounting bracket |
SUS304 |
||||||||
|
Weight |
Approx. 70 g 2.47 oz |
Approx. 80 g 2.82 oz |
Approx. 65 g 2.29 oz |
Approx. 70 g 2.47 oz |
Approx. 100 g 3.53 oz |
Approx. 120 g 4.23 oz |
|||
|
*1 When pipe temperature is 100°C 212°F or more, the display amplifier cannot be mounted on the pipe clamp unit. Install the amplifier so it is insulated from the heat from the pipe. |
|||||||||
Concentration Sensors
|
Model |
FI-C20D |
FI-C40F |
|||
|
Image |
|
|
|||
|
Type |
Probe type |
Pipe type |
|||
|
Attachment |
— |
FI-CF1/3, FI-CF2/4 |
|||
|
Detection principle |
Refractive index (surface light source) |
||||
|
Rated concentration range |
Brix: 0–20% (nD: 1.32500–1.37000) |
Brix: 0–40% (nD: 1.32500–1.41000) |
|||
|
Display method |
Status indicator light |
||||
|
Display range |
Brix: 0–25% |
Brix: 0–50% |
|||
|
Supported fluids |
Non-corrosive aqueous solutions (such as water-soluble coolants, mold release agents, etc.)*1 |
||||
|
Supported fluid temperature |
0–70°C 32–158°F (no freezing) |
||||
|
Connection diameter |
— |
FI-CF1: Rc3/4 (20 A); FI-CF3: NPT3/4 |
|||
|
Rated pressure range |
1.0 MPa or less |
||||
|
Pressure resistance |
2.0 MPa |
||||
|
Display resolution |
Brix: 0.01/0.1% (default value: 0.1) |
||||
|
Response time |
1.0 s / 2.5 s / 5.0 s / 10.0 s / 30.0 s / 60.0 s / 120.0 s / 200.0 s |
||||
|
Measurement accuracy |
Brix: ±0.2%*2*3 (nD: ±0.0003) |
||||
|
Concentration unit |
Brix nD*4 |
||||
|
Temperature measurement accuracy |
±1.0°C 1.8°F*2 |
||||
|
Power supply |
Current consumption |
25 mA or less |
|||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC60529) |
|||
|
Ambient temperature |
–10 to +60°C 14 to +140°F (no freezing) |
||||
|
Relative humidity |
35–85% RH (no condensation) |
||||
|
Vibration resistance |
10–500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions |
||||
|
Shock resistance |
100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z directions |
||||
|
Material |
Liquid end materials |
Sensor element: synthetic quartz |
Sensor element: sapphire |
||
|
Other materials |
Indicator light: PPSU / TPU / PBT |
Body: SUS304; PPS indicator light: PPSU / TPU / PBT |
|||
|
Weight |
Approx. 480 g 16.93 oz |
Approx. 410 g 14.46 oz |
|||
|
*1 Use water as the solvent, and use materials that are soluble in water. If the particles are not water soluble, such as with slurry, the refractive index may not change. |
|||||
Standalone Display Unit
|
Model |
FI-1000 |
|||
|
Image |
|
|||
|
Display |
QVGA 2.0 model: color LCD, status indicator light |
|||
|
Display update cycle |
Approx. 10 times/second |
|||
|
Network support |
IO-Link*1 |
|||
|
Heat calculation function |
Unit |
MJ/h, kW, kBTU/h, GJ/h, MW, MBTU/h*2 |
||
|
Display resolution |
Instantaneous value (MJ/h): 0.01/0.1/1 (default value 0.1); Integrated value (MJ): 0.01/0.1/1 (default value 0.1)*2 |
|||
|
Pulse output increments (MJ) |
0.02–999.99*2 |
|||
|
Data accumulation |
Accumulation period |
Approx. 1 year |
||
|
Data reading |
USB2.0 |
|||
|
Power I/O connector |
M12 8-pin connector (male) |
|||
|
I/O (switchable) |
Output (Ch1/2/3/4) |
NPN/PNP setting switching, open collector output 30 VDC or less, max. 100 mA/ch or less, residual voltage 2.5 V or less |
||
|
Analog output (Ch1/2) |
4–20 mA/0–20 mA (switchable), load resistance 500 Ω or less |
|||
|
External input (Ch2/3) |
Short circuit current: 1.5 mA or less; input time: 20 ms or more |
|||
|
Power supply |
Power voltage |
20–30 VDC, ripple (P-P) 10% included, Class 2/LPS |
||
|
Current consumption |
55 mA or less (display unit standalone, excluding load current)*3 |
|||
|
Protection circuit |
Protection against reverse power connection, power supply surges, output short circuits, and output surges |
|||
|
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC60529)*4 |
||
|
Ambient temperature |
–20°C to +50°C –4°F to +122°F (no freezing) |
|||
|
Relative humidity |
35–85% RH (no condensation) |
|||
|
Vibration resistance |
10–500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions |
|||
|
Shock resistance |
100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z directions |
|||
|
Material |
Body: PPS / PET / POM; Display window: PAR |
|||
|
Weight |
Approx. 120 g 4.23 oz |
|||
|
*1 Supports IO-Link specification v.1.1/COM2 (38.4 kbps). Setting files can be downloaded from the KEYENCE website (www.keyence.com). IO-Link is a trademark or registered trademark of PROFIBUS Nutzerorganisation e.V. (PNO). |
||||