Clamp-on Flow Sensor
FD-Q series
Power cable for MU-N Series MU-CC4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MU-CC4 | |||
Type | Power cable | |||
Applicable product | MU-N Series | |||
Cable end | Cable end: M12 4-pin straight, Controller side: Connector | |||
Length | 0.3 m 0.98' | |||
Material | PVC (Polyvinyl chloride) | |||
Note | Main unit | |||
Weight | Approx. 30 g | |||