Clamp-on Flow Sensor
FD-Q series
Connector Cable M12, L-shaped, 10 m, PVC OP-87274
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87274 | |||
Type | Connector Cable | |||
Applicable product | M12 connector sensor | |||
Cable end | Sensor side: M12 4-pin L-shape, Cable end: Loose wires | |||
Length | 10 m 32.81' | |||
Material | PVC (Polyvinyl chloride) | |||
Weight | Approx. 235 g | |||