Clamp-on Flow Sensor
FD-Q series
Sensor-to-controller cable for 4-pin M12 connector type, L-shape, 10m OP-88028
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88028*1 | |||
Cable end | Sensor side: M12 4-pin L-shape, Controller side: Connector | |||
Length | 10 m 32.81' | |||
Material | PVC (Polyvinyl chloride) | |||
Weight | Approx. 280 g | |||
*1 The 10 m 32.81' cable includes one spare connector for the controller side. | ||||