 
High Power Digital Ultrasonic Sensors
FW series
Light Guide Attachment FW-LG01
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | FW-LG01*1 | |||
| Rating | Power voltage | 6 VDC (button battery LR43 x 4) | ||
| Light source | Blue LED (wavelength: 470 nm) | |||
| Environmental resistance | Ambient temperature | 0 to +45 °C 32 to 113 °F (No freezing) | ||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
| Material | Main unit: ABS; Keycap: Silicon rubber | |||
| Accessories | Test button batteries (LR43): 4, instruction manual | |||
| Weight | Approx. 21 g (Including batteries) | |||
| *1 It is recommended that the product be used with a maximum detecting distance of 500 mm | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)