 
High Power Digital Ultrasonic Sensors
FW series
Side View Attachment FW-SV01
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | FW-SV01 | |||
| Sensor head model | FW-H02,FW-H07,FW-H10R | |||
| Detecting area | 50 to 180 mm2.0" to 7.1" (FW-H02), | |||
| Environmental resistance | Ambient temperature | -25 to +70 °C -13 to 158 °F (No freezing) | ||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
| Material | PPS | |||
| Accessories | M18 nut: 1, Wave washer: 1 | |||
| Weight | Approx. 15 g | |||
| *1 Indicates the distance from the detecting reference (zero point). | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)