High Power Digital Ultrasonic Sensors
FW series
4-core cable OP-51494
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-51494 | |||
Type | Sensor head cable for Extension | |||
No. of Cores | 4 | |||
Conductor | sq | 0.18 mm2 | ||
Material | Tinned annealed copper wire | |||
Composition | 37 line/0.08 mm | |||
Diameter | 0.56 mm | |||
Insulator | Material | cross-linked polyethylene | ||
Color | blue, orange, brown, gray | |||
Thickness | Standard | 0.22 mm | ||
minimum | more than 0.20 mm | |||
Diameter | 1.0 mm | |||
Sheath | Material | heat and oil resistant vinyl | ||
Color | black | |||
Thickness | Standard | 0.55 mm | ||
minimum | more than 0.50 mm | |||
Whole diameter | 3.6±0.15 mm | |||
Length | 20 m | |||