Digital Infrared Temperature Sensor
FT series
Sensor Head: Mid to low temperature model FT-H30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FT-H30 | |||
Type | Mid to low temperature, Long-range | |||
Rated temperature range | 32 to 932°F (0 to 500°C) *1 | |||
Displayable temperature range | -58 to +968°F (-50 to +520°C) | |||
Detecting distance | Unlimited *2 | |||
Measuring distance / | 200/ø15 mm 7.87"/ø0.59" | |||
Sight | 2-point visible laser beam *3 | |||
Detecting element | Thermopile | |||
Detecting wavelength | 8 to 14 μm | |||
Repeatability | ±0.9°F (±0.5°C) | |||
Emissivity (ε) correction | 0.10 to 1.99 (0.01 step) | |||
Environmental resistance | Ambient temperature | 14 to 131°F (-10 to 55°C), No freezing | ||
Relative humidity | 35 to 85%, No condensation | |||
Vibration resistance | 10 to 55 Hz, double amplitude: 1.5 mm 0.06", 2 hours in each of X, Y, and Z axis directions | |||
Shock resistance | 500 m/s2, 10 times in each direction of each axis (X, Y, Z), 60 times in total | |||
Material | Case: Reinforced glass plastic, | |||
Accessory | Mounting bracket | |||
Weight | Approx. 120g | |||
*1 Repeatability is guaranteed within the rated temperature range. |