Robust box with air purge FT-S1

FT-S1 - Robust box with air purge

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Specifications

Model

FT-S1 *1

Air supply

Recommended flow rate

15ℓ/min

Withstanding pressure

1 MPa or less (at inlet)

Conforming tube diameter

ø6 mm 0.24"

Material

Housing: zinc,
cap: aluminum,
cable packing and O-ring: NBR,
fitting: Brass nickel-plated

Note

Sold separately

Weight

Approx. 700 g

*1 FT-S1 does not provide cooling.

Data Sheet (PDF) Other Models