Digital Infrared Temperature Sensor
FT series
Germanium window for robust box FT-S2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FT-S2 | |||
Infrared transmissivity | 85% or more *1 | |||
Material | Cap: aluminum, | |||
Note | Sold separately | |||
Weight | Approx. 32 g | |||
*1 Infrared transmissivity for wavelength of 8 to 14 μm. | ||||