Safety Laser Scanner
SZ-V series
Display unit standard bracket SZ-VB11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VB11 | |||
Type | Mounting bracket | |||
Applicable product | SZ-V Series | |||
Number included | 1 | |||
Material | SPCC | |||
Note | Accessories: M4 screw x 2, M5 screw x 6 | |||
Weight | Approx. 700 g | |||