SZ-V series
The SZ-V is the WORLD'S FIRST safety scanner to have a camera built in to the unit. Capture images, and even videos, when an object or person enters the protected area.
Features like a detachable display, system memory plug and multi-zone monitoring further separate the SZ-V from other safety devices. Network communication through CIP Safety, PROFIsafe, Ethernet/IP, PROFINET, or UDP is also possible.
The SZ-V is very versatile as it features an 8.4m (27.56') protection zone, and 26m (85.30') warning zone. Horizontal or vertical mounting is also possible, allowing for any sort of area or access protection.
Quickly customize any zone with the easiest software on the market. A USB connection is all that is needed and creating a zone is extremely simple.
Rugged housing, small footprint, simplified wiring, full-length status indicators, and optional safety relay with QD cables
Ultra-thin housing, multiple wiring options and highly visible status indicators
Safety interlock switches are safety devices used for checking whether movable guards such as doors, fences and covers are opened or closed. KEYENCE’s GS Series Safety Interlock Switches are available in locking type—either power-to-release (GS-50) or power-to-lock (GS-70) models—and non-contact type (GS-10). Both types feature a slim-yet-rugged design with an enclosure rating that ensures usability, even when exposed to water or oil (IP65/67/69K). The GS Series not only offers superior safety but also the usability and reliability required for manufacturing facilities without hindering productivity.
Consolidate all of your safety devices into one easy to use controller.
Downloads
For Your Support