Safety Laser Scanner
SZ-V series
Power cable SZ-VPC03
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VPC03*1 | |||
Type | Quick Disconnect | |||
Cable end | M12 | |||
Length | 0.3 m 0.98' | |||
Weight | Approx. 80 g | |||
*1 SZ-VPC03 is equipped with only 4 pins: 24 V, 0 V, OSSD1, OSSD2. | ||||