Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started

Front Protection Cover with Total Length of 1440 mm GL-RA1440

GL-RA1440 - Front Protection Cover with Total Length of 1440 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

GL-RA1440

Type

Front Protection Cover

Overview

Plastic cover that is used to protect the detecting surface.

Applicable product

GL-R72H

Number included

1 unit

Material

Frame: ABS, Transparent parts: Polycarbonate

Weight

Approx. 135 g

Data Sheet (PDF) Other Models