 
Safety Light Curtain
GL-R series
Front Protection Cover with Total Length of 320 mm GL-RA320
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | GL-RA320 | |||
| Type | Front Protection Cover | |||
| Overview | Plastic cover that is used to protect the detecting surface. | |||
| Applicable product | GL-R31F,GL-R16H,GL-R08L | |||
| Number included | 1 unit | |||
| Material | Frame: ABS, Transparent parts: Polycarbonate | |||
| Weight | Approx. 30 g | |||
 
