Safety Light Curtain
GL-R series
Vibration Isolator for Straight Mounting Bracket GL-RB31
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-RB31 | |||
Type | Vibration Isolator for Straight Fittings | |||
Applicable product | GL-R Series | |||
Number included | Vibration-proof rubber feet: 2, hexagon socket bolt: 4, washer: 4, spacer: 4, instruction manual: 1 | |||
Material | Vibration-proof rubber feet: EPDM, hexagon socket bolt: iron (trivalent black), washer: iron (trivalent black), spacer: SUS303 | |||
Weight | Approx. 50 g | |||