Safety Light Curtain
GL-R series
Series connection cable 0.5 m GL-RS05
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GL-RS05 | |||
Type | Joint Cable | |||
Number included | 1 cable | |||
Cable end | Both ends of the connector (Black) are the same shape. The connector can be connected in either direction. | |||
Length | 0.5 m 0.64' | |||
Material | Main unit connection connector: PBT, Cable: PVC | |||
Note | Use this when using the product in a one-line system or when connecting the product in series. | |||
Weight | Approx. 40 g | |||