Safety Interlock Switches
GS series
M12 connector type Standard cable Standard type (8-pin) 10 m GS-P8C10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-P8C10 | |||
Type | Standard/Standard type (8-pin) | |||
Length | 10 m 32.81' | |||
Weight | Approx. 420 g | |||