FS-V/T/M series
Unbeatable Performance in Automation and Sensing Applications.
KEYENCE FU-92 area detection fiber unit
Used in combination with the Fluoropolymer resin-sheathed fiber unit, the FS-V20 fiber optic sensor with TURBO mode detects targets in a misty environment. Since the fiber unit is sheathed, it is oil resistant. When using TURBO mode, detection is also less affected by water droplets and dirt.
KEYENCE FU-12 area detection fiber unit
The FU-12 area detection fiber unit is used to detect broken valve components. Previously, a cylinder-actuated fixture was applied to each component. This sensor allows non-contact inspection, reducing inspection time.
KEYENCE FS-T1 Series
The FS-T1 Series checks presence/absence of knurling by detecting the light beam reflected by the motor shaft.
Downloads
For Your Support