FS-V/T/M series
Multi-function , Digital Calibration Sensor. FS-V1(P)
While viewing the value displayed on the main unit's monitor, you
can perform fine sensitivity adjustment for the expansion
units.
When FS-T2 expansion units are connected to the FS-V1 main unit,
the FS-V1's display can show received light intensity and can show
the sensitivity of the expansion units. You can adjust the
sensitivity of the expansion units in fine increments, while
viewing the received light intensity of the expansion units on the
FS-V1's display.
The sensitivity or received light intensity is digitally displayed
on the monitor for optical alignment and maintenance work.
Two display modes are available;excess gain display (percent) and
received light intensity display (4 digits). The display allows you
to easily find dirt or dust on the fiber unit tip or a misaligned
optical axis. After performing one-touch calibration, you can
adjust the sensitivity in fine increments while viewing the value
displayed on the monitor. This adjustment allows for more accurate
detection based on the line conditions/speed.
Press the SET button to automatically detect the sensitivity difference between a target and a background. Calibration does not require production stoppage.
This is effective when you want a signal indicating that a target has reached a specified position. Applications include fixed length cutting of hoop material or printing marks on parts.
2-point calibration is used to make minute sensitivity adjustments
that cannot be done with conventional automatic calibration. This
calibration is easy to perform and can help you detect marginal
defects on your product line.
In addition to models with a red light source, a green light
source model, the FS-T1G, is available for more accurate color
detection.
Dual outputs can be used for control based on the upper/lower
limits or alarm output.
The FS-V1 is the first fiber optic sensor with dual independent
outputs. A single FS-V1 does the sensing work of two sensors. This
function can be used for a variety of applications such as control
output based on the upper/lower limits or alarm output.
Downloads
For Your Support