Fiber Unit
FU series
Threaded and Hex-Shaped Active Receiver Fibers Reflective FU-R67
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-R67*1 | |||
Type | Threaded and Hex-Shaped Active Receiver Fibers | |||
Size | M6 | |||
Fibre unit length | 2 m6.6'Free-cut | |||
Fibre unit diameter | ø 2.2ø 0.09" x 2 | |||
Shape | Threaded | |||
Minimum bend radius | R2 mmR0.08"ToughFlex | |||
Environmental resistance | Ambient temperature | −40 to +60 ˚C -40 to +140 °F | ||
Weight | Approx. 21 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. | ||||