Self-contained Miniature Photoelectric Sensor
PR-M/F series
Flat Standard Mounting Bracket PR-B01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PR-B01 | |||
Type | Flat bracket, standard type | |||
Applicable product | PR-F Series | |||
Number included | 1 pcs. | |||
Material | SUS316L | |||
Note | M3 screw × 2 included | |||
Weight | Approx. 8 g | |||