Heavy-duty Photoelectric Sensors
PX series
Reflective Sensor Head PX-H61G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PX-H61G*1 | |||
Type | M12 Reflective Armored | |||
Light source LED | Red 4-element LED | |||
Detecting distance | TURBO | 400 mm 15.7" | ||
SUPER | 600 mm 23.6" | |||
ULTRA | 1200 mm 47.2" | |||
MEGA | 2000 mm 78.7" | |||
Detectable object | ― | |||
Spot diameter | Approx. 15 x 15 mm 0.59" | |||
Environmental resistance | Enclosure rating | IEC: IP68/JEM: IP68g/NEMA: 4X, 6P, 13/DIN: IP69K | ||
Ambient light | Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max. | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Case material | Housing :SUS303 (Plastic parts:PMP, POM) Lens :BK7 | |||
Accessories | Screw nut x 2, | |||
Weight | Approx. 220 g*2 (Including cable) | |||
*1 Contact KEYENCE for cable length variations of spiral types. | ||||