High-Accuracy Digital Contact Sensor
GT2 series
Amplifier Unit, Pulse Output Type GT2-71D
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-71D | |||
Mounting method | DIN rail mount | |||
Power supply voltage | 10 to 30 VDC, including 10 % ripple (P-P), Class 2 | |||
Rating | Power consumption | 1,600 mW or less (at 30 V: 53.3 mA or less) | ||
Number of expandable units | Cannot be extended | |||
Indicator lamp | Power (green), alarm (red), pulse output (green), input (green) | |||
Pulse resolution | 0.1 μm 0.004 Mil, 0.5 μm 0.02 Mil, 1 μm 0.04 Mil, 10 μm 0.039 Mil (selectable) | |||
Minimum phase difference | 0.5 μs, 2.5 μs, 5 μs, 25 μs (selectable) | |||
Control input | origin return | No-voltage input (with contacts, without contacts), input time: 20 ms or more | ||
Output signal | 90 ° phase difference from the A, B, and Z phases; differential square wave (conforms to EIA-422) | |||
Output signal level | +5 V | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Polycarbonate (PC) | |||
Weight | Approx. 110 g (including the power supply cable) |