High-Accuracy Digital Contact Sensor
GT2 series
Stylus type Air cylinder type General-purpose Sensor head (Low measuring force type) GT2-PA12L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-PA12L | |||
Detection system | Scale Shot System II, absolute (no tracking errors) type | |||
Measuring range | 12 mm 0.47" | |||
Resolution | 0.5 µm 0.02 Mil | |||
Indicated accuracy | 2 µm0.08 Mil (P-P)*1 | |||
Measuring force | Downward mounting | 0.4 N*2 | ||
Side mounting | 0.35 N*2 | |||
Upward mounting | 0.3 N*2 | |||
Sampling cycle | 4 ms | |||
Fluid used | Clean dry air | |||
Operation indicator light | 2-color LED (red, green) | |||
Environmental resistance | Enclosure rating | - | ||
Pressure resistance | 0.5 MPa | |||
Applied pressure range | 0.05 MPa to 0.07 MPa | |||
Ambient temperature | 0 to +55 °C 32 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2 (IEC60068-2-27) | |||
Materials | Main body | Main body case: SUS 303, Status indicator: PET, | ||
Contact | SUS304, SUS440C*3 | |||
Sensor head cable | Optional (connect to relay connector) | |||
Weight | Approx. 35 g (not including cable)*4 | |||
*1 Value when the ambient temperature is 20 °C 68 °F. | ||||