United States

Wide Variety Of Applications

Built-In Calculation Functions Allow for an Even Wider Variety of Applications

Edge Control and Positioning Mode + Control output

Feedback control using edge position control

Feedback control using edge position control

Positioning control of the θ angle of a wafer

Positioning control of the θ angle of a wafer

Easy control when used with a servomotor

Easy control when used with a servomotor (example)

Outputs the edge position information to a control device. It is possible to send the information via an analog output, Ethernet output, or RS-232C output according to the type of the control device instead of using a PLC.

Glass Edge Mode + Calculation function

Positioning of a glass substrate

Positioning of a glass substrate

Edge control of a transparent sheet

Edge control of a transparent sheet

Easy measurement with the calculation function

Easy measurement with the calculation function

The main unit of the amplifier can communicate with the expansion units. When positioning an object such as a panel, it is possible to calculate the misalignment at points A and B while at the same time monitoring position C.

Outer Diameter/Width Measurement Mode + Calculation function

Outer diameter/deformation measurement an extrudate

Outer diameter/deformation Measurement of an extrudate

Outer diameter measurement of a part

Outer diameter measurement of a part

Easy measurement with the calculation function

Easy measurement with the calculation function

Abnormal diameters and deformations can be detected in real time by measuring a tube at two axes. The 980 μs high-speed sampling detects even tiny abnormalities.

Inner Diameter/Gap Measurement Mode + Calculation function

Gap measurement between rollers

Gap measurement between rollers

Diameter check of press cutting

Diameter check of press cutting

Easy measurement with the calculation function

Easy measurement with the calculation function

The thickness of a product can be controlled by measuring the gaps of the two sides between the rollers.