High-accuracy Positioning Sensor
EG series
Amplifier Unit EG-520
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EG-520 | |||
Type | DC | |||
Sensitivity adjustment | 15-turn trimmer | |||
Function | Operation mode | N.O./N.C. (switch-selectable) | ||
Operation mode | External synchronization | ― | ||
Output | Control output 1 (NPN) | 200 mA max. | ||
Control output 2 | ― | |||
Disconnection alarm output | ||||
Response | 1 ms | |||
― | ||||
OFF-delay time | ||||
Temperature characteristics | 0.08%/°C*1 | |||
Rating | Power voltage | 11 to 30 VDC, Ripple (P-P) 10 % or less | ||
Power consumption | 100 mA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 110 g | |||
*1 Above values obtained when the detecting distance is set at 50% of the maximum stable detecting distance. | ||||