High-Speed, High-Precision, Wide-Area Static Elimination Blower
SJ-F2000/5000 series
Blower Type Main Unit SJ-F5010
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-F5010 | |||
Type | 600 mm 23.62" type | |||
Voltage application method | Pulse AC method | |||
Applied voltage | ±7000V | |||
Ion balance control method | I.C.C. | |||
Ion balance | ±5 V*1 | |||
Static elimination time | Approx. 1 sec*2 | |||
Operating distance | 50 mm 1.97" min. | |||
Maximum wind speed | 3.5 m/s 11.48 ft/s*1 | |||
Maximum air volume | 6.2 m3/min 218.95 CFM | |||
Ozone density | 0.005 ppm max. | |||
Power source input type | Terminal block DC input | |||
Control input | Static elimination stop input | 24 VDC input | ||
Control output | Alarm/ Ion level alert/ Condition alert | NPN open-collector | 100 mA (40 V max.) | |
PNP open-collector | 100 mA (24 V ±10%) | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 1.9 A | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 65 % RH | |||
Weight | Approx. 4 kg | |||
*1 Measured at a distance of 300 mm 11.81" from the front of the fan | ||||