BL-1300 series
The Future Belongs to Digital Barcode Readers
KEYENCE's new BL-1300 Series (3Hi-Digital) models.
The first models in this class to use parallel digital processing
technology. Noise reduction and compensation functions only
possible with digital processing overcome the reading performance
difficulties of conventional analog circuits.
New high-speed motor (2.6 times faster than previous model) and
high-speed processing engine (HPPE).
*HPPE = Hi-Speed Parallel Processing Engine
A new edge detection process accurately extracts the points of alternation between bars and spaces in even the most difficult-to-read barcodes, while digital compensation makes it possible to read varying narrow/wide ratios.
Digital processing guarantees stable decode of barcodes with incredibly small margins. This allows codes to be printed smaller without the worry of noise affecting the reader.
BL-1300 Series models have a test switch that lets you start test
modes from the barcode reader body.
[TEST MODE]
• Read ratio measurement mode
• Cycle time measurement mode
• Barcode position measurement mode [NEW]
Displays the result of the executed test mode. Shows the result at a glance, significantly reducing the man-hours needed for adjustment work.
Downloads
For Your Support