BL-1300 series
Model |
BL-1300 |
BL-1301 |
BL-1300HA |
BL-1301HA |
BL-1350HA |
BL-1351HA |
BL-1370 |
BL-1371 |
|||
Type |
Standard type |
High-resolution type |
High-resolution, side type |
Long-range |
|||||||
Type |
Reading direction |
Front |
Side |
Front |
|||||||
Scanning method |
Single |
Raster |
Single |
Raster |
Single |
Raster |
Single |
Raster |
|||
Laser |
Light source |
Visible semiconductor laser (wavelength: 660 nm) |
|||||||||
Control output |
85 µW |
||||||||||
Pulse duration |
112 µs |
||||||||||
Laser class |
Class 2 Laser Product (IEC60825-1, FDA (CDRH) Part1040.10*1) |
||||||||||
Reading |
Supported codes |
CODE39, ITF, Industrial2of5, Standard2of5, COOP2of5, CODABAR, CODE128, GS1-128, CODE93, UPC/EAN, GS1 DataBar |
|||||||||
Number of readable digits |
74 digits (148 digits for CODE128 with start character C) |
||||||||||
Readable bar width |
0.125 mm0.005" |
0.08 mm 0.003" |
0.15 mm 0.006" |
||||||||
Reading distance |
65 to 500 mm 2.56" to 19.69"*2 (narrow bar width 1.0 mm 0.04") |
45 to 270 mm 1.77” to 10.63”*2 (narrow bar width 0.5 mm 0.02") |
40 to 250 mm 1.57" to 9.84*2 (narrow bar width 0.5 mm 0.02") |
160 to 600 mm 6.30" to 23.62"*2 (narrow bar width 1.0 mm 0.04") |
|||||||
Focal point |
120 mm 4.72" |
90 mm 3.54" |
65 mm 2.56" |
230 mm 9.06" |
|||||||
Largest readable label width |
339 mm 13.35"*2 (distance: 350 mm 13.78", narrow bar width: 1.0 mm 0.04") |
189 mm 7.44"*2 (distance: 189 mm 7.44", narrow bar width: 0.5 mm 0.02") |
201 mm 7.91"*2 (distance: 175 mm 6.89", narrow bar width: 0.5 mm 0.02") |
404 mm 15.91"*2 (distance: 420 mm 16.54", narrow bar width: 1.0 mm 0.04") |
|||||||
PCS |
0.4 or more |
||||||||||
Scanning rate |
500 to 1,300 scans/sec. (in units of 100 scans) |
||||||||||
I/O specifications |
Input terminals |
Number of inputs |
2 (IN1 and IN2) |
||||||||
Input format |
No-voltage input |
||||||||||
Output terminals |
Number of outputs |
4 (OUT1, OUT2, OUT3, and OUT4) |
|||||||||
Output |
NPN open collector |
||||||||||
Rated load |
24 VDC, 30 mA |
||||||||||
Leakage current (at OFF) |
0.1 mA or less |
||||||||||
Residual voltage (at ON) |
0.5 V or less |
||||||||||
Serial interface |
Communication method |
Conforms to EIA RS-232C |
|||||||||
Communication speed |
600, 1,200, 2,400, 4,800, 9,600, 19,200, 31,250, 38,400, 57,600, 115,200 bps |
||||||||||
Synchronization between the transmitter and receiver |
Asynchronous |
||||||||||
Data bit length |
7 or 8 bits |
||||||||||
Stop bit length |
1 bit or 2 bits |
||||||||||
Parity check |
None, odd, even |
||||||||||
Rating |
Power voltage |
5 VDC ±5 % |
|||||||||
Voltage consumption |
400 mA or less |
||||||||||
Environmental resistance |
Enclosure rating |
IP65 |
|||||||||
Ambient light |
Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux |
||||||||||
Ambient temperature |
0 to +45 °C 32 to 113 °F |
||||||||||
Storage temperature |
-20 to +60 °C -4 to 140 °F |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Operating environment |
No dust or corrosive gases present |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Weight |
Approx. 115 g |
Approx. 130 g |
Approx. 115 g |
||||||||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50. |
Downloads
For Your Support