BL-U1・U2/N-42・48 series
Model |
BL-U2 |
N-42 |
N-48 |
|||
Reader port |
Number of inputs |
1 (D-sub 9-pin connector) |
||||
Power supply for the barcode reader |
5 VDC ± 5% (630 mA) |
|||||
Communication method |
RS-232C |
|||||
Output interface |
RS-232C |
RS-422A |
RS-485 (dedicated multi-drop) |
|||
I/O terminal |
Input terminals |
Number of inputs |
1 |
|||
Input rating |
15 to 26 VDC, 10 mA maximum |
|||||
Maximum OFF current value |
1.0mA |
|||||
Output terminals |
Number of outputs |
2 |
||||
Output |
NPN open collector |
|||||
Output rating |
30 VDC, 100 mA |
|||||
Leakage current (at OFF) |
0.1mA or less |
|||||
Residual voltage (at ON) |
1V or less |
|||||
Rating |
Power voltage |
24 VDC +10 %, -20 % |
||||
Power consumption |
― |
|||||
Current consumption |
250 mA or less |
260 mA or less |
||||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Operating environment |
No dust or corrosive gases present |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
Weight |
Approx. 80 g |
Approx. 100 g |
Downloads
For Your Support