Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Fully Operational with Expanded Resources
          Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Barcode Scanner
          5. 1D/2D Code Reader
          6. Models
          7. High-resolution lens attachment

          1D/2D Code ReaderSR-2000 series

          High-resolution lens attachment

          SR-20AH

          SPECIFICATIONS

          Select Language

          Model

          SR-20AH*1

          Reading specifications

          Minimum resolution

          2D code

          0.012 mm 0.0005"

          Barcode

          0.082 mm 0.0032"

          Reading distance

          35 to 70 mm 1.38" to 2.76"

          Field of view for reading

          at 70 mm 2.76" : 26 x 19 mm 1.02" x 0.75"

          Weight

          Approx. 50 g

          *1 When mounting the SR-2000

          Barcode Scanner Library

          • traceability solutions
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner