Latest Product Release News

Accelerate Your
Inspection, Now!

Powerful, High-Speed Controller
and High-Resolution Camera Lineup

NEW

Customizable Vision System XG-X Series

Download Catalog

Flexibility Made Possible by
The Fastest Performance in the Industry

Abundant processing power is available even with multiple camera connections, including the 21 megapixel color camera, line scan cameras, or 3D cameras.

  • [DSP + CPU cores] 14 built-in cores, [Processing speed] 3× Compared with conventional models, [Memory capacity] 2× Compared with conventional models / [DSP + CPU] 7 cores for arithmetic operation, 2 cores for display, 3 cores for control / [CPU] 2 cores for display and control
  • 21 megapixel color camera flaw inspection processing speed, [XG-8700] 70.3 ms, [XG-X2700] 21.9 ms, Faster by approx. 1/3 the processing time

Download Catalog

Offering the Best Solution with
The Industry's Fastest Cameras

KEYENCE provides a full lineup of the industry's fastest cameras to solve the most challenging inspections in manufacturing.

  • 01 2D Area Cameras

    Color and monochrome area cameras up to 21 megapixel resolution

    0.31 megapixels / 21 megapixels

  • 02 LumiTrax™

    3D defect and feature inspection

  • 03 3D MEASUREMENT

    Laser Dimensional Inspection

  • 04 Line Scan Cameras

    Wide area or rotating cylinder inspections

  • 05 Vision-Guided Robots

    Direct communication with many manufacturers, the industry's largest selection

Download the catalog NOW for more details!

Sign In

Business E-mail Address
Password

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required
First Name *
Last Name *
Business E-mail Address *
Newsletter
Country *
Company Name *
Phone Number *
Address *
City *
State *
Zipcode *