USB Data Acquisition (DAQ) System

Data acquisition systems have become crucial for many automated industrial processes, as they gather information from various sensors, instruments, and other devices—usually by converting an analog signal into digital data for analysis. This information further guides different automated processes, ensures product quality, and optimizes production.

USB data acquisition systems, abbreviated as USB DAQs, stand out for their ease of use, flexibility, and integration capabilities with the pre-existing manufacturing and production lines, providing sophisticated solutions for professional measurement across various industries.

Key Features & Benefits of USB DAQ

USB DAQs, such as KEYENCE’s NR-500 Ultra-compact multi-input data logger, are characterized by their portable size and USB interface connectivity. These features make the device ultra-compact and lightweight—and thus highly portable—without sacrificing other technical characteristics, like high-speed data transfers and high accuracy. Below are key features and benefits associated with USB DAQs:

  • Ease of Use and Portability: Unlike the NR-X Series, which has a built-in CPU and dedicated control panel, the NR-500 multi-input DAQ is designed with PC compatibility in mind. The device lets the PC’s CPU process all the data processing and storage. This means that the devices are also very portable and easy to operate.
  • High-Speed Data Transfer: With the use of USB technologies, USB DAQs are capable of high-speed data transfer rates, allowing for real-time data processing and analysis, which is particularly important for time-sensitive applications.
  • Versatility: USB DAQs are compatible with various sensors and signals and can handle multiple data acquisition tasks.
  • Cost-Effectiveness: These systems are budget-friendly options for more complex setups, providing substantial data processing capabilities without significant investment in additional hardware.

Get detailed information on our products by downloading our catalog.

View Catalog NR-X Series Multi-input Data Logger Catalog

Specifications of USB Data Acquisition (DAQ) Systems

Specification of USB DAQ devices usually varies by model. KEYENCE’s NR-500 Series USB DAQ has the following specifications:

  • Channels: The number of input channels depends on the measurement unit connected to the NR-500. The USB DAQ device can use up to eight measurement units to accommodate different signal sources.
  • Sampling Rate: Due to the portable nature of the device, NR-500 offers a 100 kHz sampling rate with +/- 1 us synchronization.
  • Compatibility: NR-500 is compatible with PCs via USB Revision 2.0 and ships out with free high-performance PC software that helps manage data logging.

Applications of USB Data Acquisition

USB DAQ systems have found their use in a myriad of different industrial sectors, including but not limited to:

  • Industrial Automation: Used for monitoring and controlling manufacturing processes.
  • Environmental Research: Aid with the collection and analysis of environmental data, such as temperature, humidity, and air quality.
  • Healthcare: Gathering patient data for diagnostics and research.
  • Engineering: Used for testing and development of new technologies and products.

KEYENCE USB Data Acquisition (DAQ) Systems

KEYENCE, as a leading precision technology provider, offers a wide range of data acquisition solutions, including USB DAQ systems, designed to meet the diverse needs of modern industry.

If you’re looking to upgrade your existing system, don’t hesitate to contact KEYENCE and inquire about possible integrations with your existing system.

Contact us to learn more about how our advanced technology can help take your business to the next level.

Contact Us

FAQs about USB Data Acquisition (DAQ)

How Do I Ensure Compatibility Between the USB DAQ System and My Computer Hardware/Software?

Ensure your PC has an available USB port; KEYENCE provides other detailed specifications and support resources that facilitate seamless integration.

What Safety Considerations are Important When Using a USB DAQ System?

Adhering to best practices, such as using insulated cables, avoiding channel overloading, and following manufacturing guidelines for installation and maintenance, is a good way to prioritize safety.

Does the USB DAQ System Offer Support for Remote Data Acquisition or Monitoring?

Many USB DAQ systems are equipped with remote monitoring features. However, it depends on the model.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Related Products

Related Downloads

Related Information