Microscopes / Laser Microscopes

Advanced microscopes for industrial and life science applications.

Recommended Downloads

Lineup

VHX-X1 series - Digital Microscope

This product is equipped not only with a 4K CMOS image sensor that delivers highest-in-class resolution and a 4K-compatible lens but also with a deep contrast function that allows for clear observation of subtle surface conditions that were not visible until now. The full control system allows all users to perform intuitive operations. This brand-new microscope system supports a wide range of analysis work with diverse customizable features including the appearance checker (which automatically identifies differences in an instant); the large, 300 mm stage (which boasts an analysis range nine times that of conventional systems); and the lens revolver (which is equipped with high-resolution lenses compatible with metallurgical microscopes).

Catalogs Price

VHX-XF series - Digital Microscope

Core microscope model that incorporates many of the fundamental capabilities of the VHX-X1 but at a more budget friendly.

Catalogs Price

VHX-7000 series - Digital Microscope

The VHX-7000 Series is a fully-automated digital microscope system that enables even novice users to capture high-resolution images that rival an SEM. The Optical Shadow Effect Mode features a combination of specially designed high-resolution lenses, a 4K CMOS, and high-performance lighting that enables minute surface details to be observed and analyzed. The seamless transition in magnification from 20x to 6000x using a motorized turret offers a stress-free observation environment. The VHX-7000 Series 4K industrial digital microscope offers the highest level of automation and best picture quality in the VHX Series. All these features and more add up to make it the best digital microscope on the market.

Catalogs Price

EA-300 series - Laser-based Elemental Analyzer

Introducing an elemental analyzer for use with VHX-7000 microscopes. Simply place the target on the stage to perform elemental analysis with no destruction, deposition, or vacuum required. AI-based recommendations make it possible for anyone to identify materials or foreign substances.

Catalogs Price

BZ-X series - All-in-One Fluorescence Microscope

The BZ-X Series is an all-in-one fluorescence microscope equipped with advanced observation capabilities, a fully-motorized control system for instant target acquisition, and advanced imaging and analysis functions. With a built-in darkroom and an installation area of ~ 1' x 2' the BZ-X inverted fluorescence microscope can be set up in any location for optimal testing efficiency. The high-sensitivity, cooled CCD camera can be switched between monochrome and color imaging, and supports fluorescence, brightfield, and phase contrast imaging. The large motorized stage can quickly move to the desired observation location, while high-speed auto-focusing and automatic capture conditions allow any user to easily capture publication-quality images. Additionally, the BZ-X Series all-in-one microscope is capable of three-dimensional analysis, motion analysis, and time-series quantification.

Catalogs Price

VK-X3000 series - 3D Surface Profiler

The VK-X3000 3D Surface Profiler uses a triple scan approach, where laser confocal scanning, focus variation, and white light interferometry measurement methods are used, so that high-accuracy measurement and analysis can be performed on any target. The VK-X3000 has a resolution of 0.01 nm and can scan areas up to 50 x 50 mm (1.97" x 1.97"), allowing for measurement of the overall shape of the target while still maintaining high-resolution for analysis of minute surface features. KEYENCE's new 3D Surface Profiler can handle any target, including those with transparent or mirrored surfaces, large height changes, or steep angles.

Catalogs Price

VR-6000 series - 3D Optical Profilometer

The VR-6000 optical profilometer performs non-contact measurement to replace stylus profilometers and roughness meters. This 3D profile system captures full surface data across the target with a resolution of 0.1 µm, enabling measurement of features that cannot be performed with probe-type instruments. The new rotational scanning greatly expands the measurement capabilities of the system. True-to-life cross section measurements can be performed with no blind spots. Wall thicknesses and recessed features can be measured without cutting or destroying the target. In addition, the HDR scanning algorithm provides enhanced scanning capabilities for instantly determining the optimal settings to capture high quality data, even on glossy and matte surfaces.

Catalogs Price

BC-1000 series - High Accuracy Automated Colony Counter

Automatically count colonies in just 1 second for accurate automation of microbiological testing. By integrating proprietary optics, lighting, and image-processing technologies, it becomes possible to accurately count even the tiniest colonies using a cutting-edge 20-megapixel CMOS sensor with high definition. Optimal lighting ensures that every colony is clearly visible for accurate counting while also excluding accidental counting of residue. Counting results are also converted directly into data, eliminating the need for manual transcription and ensuring reliable digital management.

Catalogs Price

Trust KEYENCE for the most advanced microscopes available for industrial and life science applications. As the leading microscope manufacturer in the industry, we offer equipment that exceeds expectations for performance as well as ease of use. These professional microscopes provide high-resolution views of their targets that ensure the highest levels of accuracy. Our microscopes provide exceptional picture quality and automated capabilities to support numerous uses. Among the many features these include are 4k image capabilities, motorized control systems, high-speed auto-focusing and more. Our dedication to providing only the latest technologies makes us the microscope supplier that can fulfill your needs no matter what they are. No other microscope company serving the market today can do what we can.
To learn more about the full range of what we have to offer, browse this page to schedule application testing, request pricing info, or buy microscopes online. We combine superior technology with unparalleled support to bring value to our customers and their operations.