United States

Seamless Integration Into Equipment

Compact design featuring two different mounting configurations

Slim and Flat Designs

[SLIM]
The slim type GL-SS models are designed to be installed in front of or behind a machine opening.

[SLIM] slim type GL-SS models

[FLAT]
The flat type GL-SF models are designed to be installed inside a machine opening.

[FLAT] flat type GL-SF models

The slim type models occupy minimum space; while maintaining full functionality.

slim type

If the light curtain is mounted on a frame using the above method, the depth is a mere 15 mm 0.59" compared to the 31.5 mm 1.24" of the conventional model.

The flat type models allow unobtrusive mounting without obstructing the machine opening.

flat type

When this type is installed inside a machine opening, the full width of the opening can still be used!