Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Sensors
  4. Positioning Sensors
  5. High Power Digital Ultrasonic Sensors
  6. Features

High Power Digital Ultrasonic Sensors

FW series

All-purpose Ultrasonic Digital Sensors

Compact High Power Ultrasonic Sensors

Incredible Stability with All Targets

Introducing the FW Series, a tough, super multi-reflective sensor unaffected by a target's material, color, or luster.

All-purpose digital sensor

Can be Used for All Types of Targets

all types of targets

FW Series Sensor Head Advantage #1

The FW Series easily detects metal, glass, liquid level or other targets that have been difficult to detect with reflective-type photoelectric sensors. Also, the detections are not influenced by the color, pattern, or luster of the target surface.

High Stability and Reliability

High stability and reliability

FW Series Sensor Head Advantage #2

A new algorithm A.W.S. (Active Wave Stabilizer)* stabilizes detection while avoiding the influence of target vibration or external disturbances.
* The A.W.S. (Active Wave Stabilizer) function executes optimal processing according to the detecting condition and cancels fluctuations even when the receiving condition of the ultrasonic wave changes due to target vibration.

Resistant to Mist and Dirt

Resistant to mist and dirt

FW Series Sensor Head Advantage #3

The intense ultrasonic wave penetrates dust and dirt and detects the target. Also, the sensor body is IP67 rated and has excellent environmental resistance.

Unaffected by the Background

Unaffected by the background

FW Series Sensor Head Advantage #4

The N.O D. (Nearest Object Detection) function, which detects only the target located nearest to the sensor, eliminates the need to consider the background luster or shape. Reliable detection is ensured without taking measures such as tilting the sensor or changing the color of the background.

Side Viewer Attachment

Side Viewer Attachment

Enhances mounting flexibility by bending the ultrasonic waves.

Side Viewer Applications

Detecting baskets

Detecting Baskets

Cage-type targets with an open structure can be detected reliably with the FW Series with a wide detection range.

Detecting the passage of plate glass

Detecting the Passage of Plate Glass

Detection is ensured unaffected by the curvature, color, and luster of the surface.

Sensor Library

  • Flow Sensors
  • High Temperature Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors