High-Accuracy Inline Electrostatic Sensor
SK series
Sensor head SK-050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SK-050 | |||
Charge potential measurement | Measurement mode | High-accuracy mode, Wide-range mode | ||
Reference distance | High-precision mode | 25 mm 0.98" | ||
Wide-range mode | 100 mm 3.94" | |||
Measuring distance | High-precision mode | 5 to 50 mm 0.20" to 1.97" | ||
Wide-range mode | 60 to 120 mm 2.36" to 4.72" | |||
Measuring range | High-precision mode | ±2 kV *1 | ||
Wide-range mode | ±50 kV *1 *2 | |||
Measuring accuracy | High-precision mode | ±10 V *3 | ||
Wide-range mode | ±100 V *3 | |||
Sampling cycle | Approx. 1.4 ms | |||
Temperature measurement | Measuring range | 0 to 50°C 32 to 122°F | ||
Measuring accuracy | ±1°C ±1.8°F *4 | |||
Display resolution | 0.1°C 0.18°F | |||
Sampling cycle | 1 s | |||
Humidity measurement | Measuring range | 10 to 85% RH | ||
Measuring accuracy | ±5% RH *4 | |||
Display resolution | 0.1% RH | |||
Sampling cycle | 1 s | |||
Ion balance measuring mode | Ion balance measuring range | ±1 kV *5 | ||
Measuring accuracy | ±10 V *5 *6 | |||
Display resolution | 1 V *5 | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F (No freezing or condensation) | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Pollution degree | - | |||
Material | Body case: PC, Metal parts: SUS, Cable: PVC | |||
Weight | Approx. 35 g 1.24 oz | |||
*1 If the distance to the sensing target is shorter than the reference distance, even if the conditions are within the measurable range, measurement cannot be performed up to the upper limit of the measuring range. | ||||