High-Accuracy Inline Electrostatic Sensor
SK series
Amplifier unit Expansion unit SK-3050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SK-3050 | |||
Type | DIN rail mounting | |||
Main unit/expansion unit | Expansion unit | |||
Display | Display resolution | 0.1 V | ||
Display range | - | |||
Analog voltage output | None | |||
Analog current output | ||||
Control input | Zero shift input | Switchable between non-voltage input and voltage input | ||
Timing input | ||||
Reset input | ||||
Bank input | ||||
Control output | Judgment output | Open collector output (NPN/PNP switching, N.O./N.C. switching) *2 | ||
Alarm output | Open collector output (NPN/PNP switching, N.C.) *2 | |||
Power supply | Power supply voltage | Supplied from main unit *3 | ||
Power consumption | 1170 mW or less (39 mA or less at 30 V) (excluding load current of each output) *4 | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F (No freezing or condensation) | ||
Relative humidity | 85% RH or less (No condensation) | |||
Pollution degree | 2 | |||
Material | Body case and front cover: PC, Key top: POM, Cable: PVC | |||
Weight | Approx. 140 g 4.94 oz (including accessories) | |||
*1 Inputs are assigned to the four external input lines. | ||||