Lenses (for Machine Vision)
CA-L series
High-Resolution, Low-Distortion Lens 8 mm CA-LAR8
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LAR8 | |||
Focal point | 8.5 mm 0.33" | |||
F-stop range (aperture) | F1.8 to F16 | |||
Minimum WD | 0.05 m 0.16' | |||
Mount | C-mount | |||
Filter size | M46 × P0.75 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | 0.02% | |||
Resolving power | 250 cycles/mm at center, | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Lens coating | WIDE, BAND MULTICOATING | |||
Weight | Approx. 180 g 6.35 oz |