produced by KEYENCE Measurement Library

  • Feel free to contact us. 1-888-KEYENCE(1-888-539-3623)
  • ASK KEYENCE
  • DOWNLOAD CATALOGS

Application SolutionsWarpage and Flatness

When looking for the best way to measure warpage and flatness, it is important to consider the type of measurement system to use and the installation environment. Selecting equipment that doesn't adequately meet your needs can lead to insufficient precision and increased man-hours during production. This site is designed to help those looking for a warpage and flatness measurement system discover the best way to do so with confidence.

How to Measure Warpage and Flatness

  • STEP 1: Look at the methods outlined in each item to find the best measurement method.
  • STEP 2: Download the relevant measurement system catalog.
  1. A- Measurement using multiple sensor heads  B- Measurement using one sensor head
  2. B-A- Measurement using a 1D laser displacement sensor  B-B- Measurement using a 2D laser displacement sensor
  3. Example Applications
    • A- Measurement 1 Flatness measurement of chassis
    • B-A- Measurement 2 Warpage measurement of PCBs
    • B-B- Measurement 3 Warpage measurement of material edges

Feel free to contact us. 1-888-539-3623