Differentiation Induction of Mouse iPS Cells for Cardiac Muscle
Position adjustment during time lapse
Points on recording
The position correction function of the lens is effective for searching for the target cell from above the dish. By viewing the entire cells with a low-magnification lens (4x) and clicking the target cell on the screen, the view point is electrically moved to put the position of the target in the screen center. Each lens can be adjusted so that when the user switches to a higher magnification (40x), the area in view always stays in the center of the screen. This function makes it much easier to navigate and locate the exact area to be analyzed. Additionally, the microscope is able to record video at up to 100 frames per second.
Recording conditions
- 40x
- 35 mm dish
- Here are some examples of using the All-in-One Fluorescence Microscope BZ-X800 in front-line research.
- [Regenerative Medicine] BZ Series Provides Essential Imaging for Neural Stem Cell and Spinal Observation
- [Gene Therapy] Improving Research for the Development of Gene Therapy Drugs
- [Heart Disease Treatment] Developing Cell Sheets for Myocardial Regenerative Treatments
- [Cancer Treatment] Automated Fluorescence Microscope Transforms Process for Induced Cancer Stem Cell Research
- [Immune System] BZ Series Contributes to Understanding the Pathological Model of Asthma
- [Biomaterials] Promoting Efficiency in Research With Compact, User-friendly Microscopes