Observation of a Zebrafish Spinal Cord
Capturing clear images without fluorescence blurring
Zebrafish are used for various types of research because live tissues and cells can be observed due to their transparent bodies. However, determining localization can be difficult since spinal cords and neurons extend three-dimensionally, making them susceptible to fluorescence blurring when imaged under a conventional fluorescence microscope.
-
Normal observation
-
Sectioning observation
Objective lens: CFI Plan Apo λ 100xH
Sectioning + Z-stack
3D image construction
After images are captured at different focal planes, these images can be combined and displayed in 3D with a single click. Users can then rotate, zoom in or out, and analyze cross-sections of the 3D image to determine the fluorescent signal localization.
-
Normal observation
-
Sectioning observation
- Using the All-in-One Fluorescence Microscope BZ-X800
-
- The Sectioning function makes it possible to eliminate fluorescence blurring optically and capture clear images.
- A built-in Z-stack function captures multiple images at different focal positions and is able to create a fully focused image by combining only the areas that are at their sharpest focus.
- High-resolution 3D images can be created by combining a Z-stack of 2D images, allowing for clear observation of localization.
- Here are some examples of using the All-in-One Fluorescence Microscope BZ-X800 in front-line research.
- [Myelodysplastic Syndromes (MDS)] Stitching, Sectioning and the Z-Stack Function as Decisive Arguments for the Acquisition of the BZ Fluorescence Microscope at the University Hospital of Düsseldorf
- [Neuropathology] The perfect solution for everyday patient diagnostics and clinical research at the Institute of Neuropathology in the Charité hospital in Berlin
- [Regenerative Medicine] BZ Series Provides Essential Imaging for Neural Stem Cell and Spinal Observation
- [Gene Therapy] Improving Research for the Development of Gene Therapy Drugs
- [Heart Disease Treatment] Developing Cell Sheets for Myocardial Regenerative Treatments
- [Cancer Treatment] Automated Fluorescence Microscope Transforms Process for Induced Cancer Stem Cell Research
- [Immune System] BZ Series Contributes to Understanding the Pathological Model of Asthma
- [Biomaterials] Promoting Efficiency in Research With Compact, User-friendly Microscopes