2D and 3D laser scanners / profilers for measuring height, step height, area, angle, radius, point to point, point to line and more.
Single point, non-contact sensors for measuring distance, position, or thickness with speed and precision.
1D and 2D Laser scan and optical micrometers gauge diameter, pitch, width angle roundness, position and radius.
High accuracy 3D measurement of areas up to 10 x 10mm. 3D white light interferometry produces precision images without dead zones in just 0.13 seconds.
Displacement meter for measuring absolute distance with nanometer resolution. Measure height or thickness of thin films, wafers, and other spectral targets.
High-speed measurements of distance, runout, thickness, positioning and eccentricity of metal targets, runout, thickness, positioning, and eccentricity.
High precision and highly durable detection with up to 0.1 micron resolution. Connect multiple units for calculation or comparison.